20A 125V Isolated Ground Surge Protective Duplex Receptacle, Back and Side Wire, Gray
IG5362GRYSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Isolated Ground Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back and Side Wire, 20A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
- Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
- Triple-wipe, copper-alloy contacts for superior, more dependable connection.
- External screw-pressure-plate back and side wire terminals including ground with external back wire clamps (exclusive) accept #14 - #10 AWG copper or copper-clad, solid or stranded conductors. External pressure plate feature allows two conductors to be terminated by a single screw.
- Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cUL UL1449, UL498: CSA C22.2 No. 42: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse). |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.225 in | ||
Product Height US | 2.8 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Connection | Back and side wire | ||
Class | IG | ||
Amperage | 20 A | ||
Voltage | 125.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Supporting Document
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1