Hospital Grade Amber LED Power Indicating Tamper Resistant 20A Self Test Duplex GFCI, Red
2097HGTRPIAMBRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock® Protection - if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected. Visual LED power identification of receptacles to ensure proper functionality for necessary loads. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Power Indicating Green LED flashes if the device needs to be replaced
- Hospital Grade GFCI specially designed and tested for rigorous healthcare applications
- Tamper-Resistant automatic shutter system prevents insertion. Black shutters essentially ““disappear”” into the background for an invisible effect preferred by end users
- The indicator light flashes if the device fails the self-test, signalling that the GFCI should be replaced
- Two back-wire holes per termination add wiring flexibility, eliminate pigtailing and save box space
- High-impact-resistant, thermoplastic construction for superior strength and durability
- Ground terminal back-wire for fast installation
- Auto-ground clip assures a positive ground to metal box
- FSUL Listed (Federal Specification WC596)
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
Finish | Matte | ||
UPC Number | 785007289930 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | Indicator Lights | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Duplex, GFCI, Tamper-Resistant, USB |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 0.833 in | ||
Product Height US | 3.81 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1