Discontinued - REC SUB R26USBCC6G
R26USBCCG
radiant Collection
radiant 15A Tamper-Resistant USB Type-C/C Outlet is rated
out of
5 by
14.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by R26USBCC6G
Get a full battery for your phones, tablets and more with the convenience of built-in charging. This tamper-resistant USB outlet features two USB Type-C connections to accommodate the latest mobile devices – no bulky adapters needed. Easily replacing traditional outlets in as little as ten minutes, this outlet offers accessible charging without sacrificing your plugs, and features the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Accommodates the latest mobile devices with two built-in connections for the newer USB Type-C, which features a smaller, reversible connector and high-speed specs.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | R26USBCC6G | ||
Color | Graphite | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Outlet Type | Indoor, Residential, Tamper-Resistant, USB-Charging |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in |
Technical Information
USB Amperage | 3.1 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Brochure
Reviews
Rated 4 out of
5
by
Msjai31 from
LifeSaver
I recieved The 3A Hybrid C/C USB Charger Receptacle to review and my husband put it in and it was super easy. You can charge 2 phones or tablets and plug up 2 other things like your tv or lamp. It charged my phone and Bluetooth rather quickly without any problems. The receptacle is a LifeSaver because you don't have to worry about and extra cord to plug up multiple things & I'm always hogging the plugs when charging my devices. I recommend you go get you a 3A Hybrid C/C USB Charger Receptacle
Date published: 2019-07-28
Rated 5 out of
5
by
GrzlFoot from
Charging galore
Installed near end table where we can have multiple devices charging at once. Can charge 4 devices at once. 2 with the usb-c ports and 2 with regular wall chargers or whatever you want to plug in. Easy to install and makes the wiring neat looking. Highly recommend.
Date published: 2019-08-01
Rated 5 out of
5
by
Alan from
Recommended
Installed in my new kitchen easy access highly recommend
Date published: 2020-09-11
Rated 3 out of
5
by
Dthorne87 from
Confusing to install
Very confusing on how to install the plug and once installed the USB ports weren’t made for a phone that we had. It’s a C plug and I’m not sure what kind of phone or device uses a C type plug. The other outlets worked as normal though
Date published: 2019-08-12
Rated 5 out of
5
by
Itsmylife from
Convenience of 2 outlets and 2 USB chargers!
This Hybrid C/C USB Charger Receptacle has been great in my home office. It was easy to install and looks neat with no bulky plugs to plug in to charge your phones/ tablets. I did it myself without any help and planning to replace another one in my study. It is a great quality product. Highly recommend!
Date published: 2019-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are you able to charge a MacBook Pro and a iPhone at the same time?
Well, yes.. but, No! The problem is the amount of powered delivered. You will get some power, but not nearly enough. What you must consider is the power required and the power available. This outlet can provide 15 watts. What does your MacBook Pro require... 45 watts? 65 watts? Look on your Apple provided charger. This will provide 15 watts total. 15 out of one port, or 15 divided between the two...
Date published: 2021-03-13
My USB-C ports stopped working. Is there a reset or something I should do?
You can try resetting the breaker to the receptacle and if it still doesn't work, contact Technical Support.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-01-13
Does this work to charge Apple iPhone 12 pro that uses 20W USB-C Power Adapter
Yes, it will work but you might want to use R26USBCC6 (Ultra Fast Charger) instead for a faster charge.
https://www.legrand.us/wiring-devices/outlets-and-receptacles/residential-receptacles/radiant-15a-tamper-resistant-ultra-fast-usb-type-c-c-outlet/p/r26usbcc6w
Date published: 2020-12-15
Would this be able to run a nest outdoor IQ camera? If not do you have a model that would?
It would depend on which Nest Camera you have. It looks like there are several models.
According to the link below, a Google Nest Cam Indoor requires 5VDC at 1A; yet the Google Nest Cam IQ Indoor requires15VDC at 1.0A.
https://support.google.com/googlenest/answer/9259110?hl=en
The R26USBCCW can source 5VDC at 3.1A, so that may work, but it will not provide 15VDC for the IQ model.
Date published: 2020-11-21
Will these be able to power a nest camera?
It would depend on which Nest Camera you have. It looks like there are several models.
According to the link below, a Google Nest Cam Indoor requires 5VDC at 1A; yet the Google Nest Cam IQ Indoor requires15VDC at 1.0A.
https://support.google.com/googlenest/answer/9259110?hl=en
The R26USBCCW can source 5VDC at 3.1A, so that may work, but it will not provide 15VDC for the IQ model.
Date published: 2020-05-15
Both my USB C ports stopped working after a week. The regular appliance plugs work fine. Anyway to reset the ports or is my outlet broken?
You can try resetting the breaker to the device to see if that clears up the issue with the UBS ports.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-02-27
Does this product support any of the current (2018) "fast charging" protocols? Is there any "charging intelligence" that protects the device being charged? What is the maximum amperage if using only one of the two USB-C ports?
Thank you for your question regarding the Radiant TYPE C/C USB CHARGERS WITH DUPLEX 15A TAMPER-RESISTANT OUTLET, WHITE
This device does not meet "quick charge" protocols. The USB power supply has built-in over-current protection as well as output short circuit protection. It will automatically turn off the USB output if it detects any of these conditions. The AC receptacles will continue to supply AC power (they are separate from the USB power). The USB output will automatically turn back on once it senses that it
is safe to do so (i.e. the fault condition has been removed). The maximum amperage on one USB port is 3.1A.
Date published: 2020-05-09
Bazaarvoice SAP Hybris Integration Version 2.8.1