Decorator 4.2A Quad USB Charger, Gray
TM8USB4GRYCC6
Pass and Seymour
radiant Quad USB Charger is rated
out of
5 by
16.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$43.45 USD
Charge more devices simultaneously with the Quad USB Charger. Perfect for creating a charging station to meet your family's needs, it combines the sleek, clean lines of the radiant® Collection with the incredible convenience of four USB connections. Go ahead and charge your smartphone, tablet, Bluetooth speaker, and camera all at once – no bulky adapters needed.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging for multiple devices simultaneously, via four USB Type-A connections and 4.2A of total charging capacity.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Features installation ease and flexibility, with a slim depth to fit any box and both back and side wire terminals.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.33 in | ||
Product Height US | 2.677 in |
Technical Information
USB Amperage | 4.2 A | ||
Number of USBs | 4 | ||
USB Power Output | 21 W | ||
Amperage | 15 A | ||
Voltage | 120.0 V |
Resources
Cutsheet
Supporting Document
Brochure
Reviews
Rated 5 out of
5
by
Brooke from
Love this for all of our devices!
I have always wanted one of these in my house, and I am so happy with how well it works! It was super easy and intuitive to install, and it works great. We got the outlet with four USB plugs as we have so many devices (phones, tablets, speakers, etc.). All of our devices charge fast and without issue. We have no connection issues. It also looks very clean against the wall and doesn't look out of place. It has a modern look and feel to it. We would highly recommend this brand for how easy it is to install and how well the outlet works on our devices. They have a lot of variations too, so you don't have to get just the 4 USB outlet option.
Date published: 2019-07-24
Rated 5 out of
5
by
MIMI from
Perfect!
I purchased this for a spot in my kitchen...I have all Legrand outlets so it matches perfectly. It provides 4 USB spaces so when guests and family are there, everyone can charge their phones/tablets.
Date published: 2018-04-14
Rated 5 out of
5
by
Erci from
Easy to install
Replaced this next to the bed for all the phones. Really cleaned up the space, and took all of 5 minutes to install. Will be getting more for the office, for sure.
Date published: 2020-09-11
Rated 5 out of
5
by
Jseeman from
Easy to install and works great
I wanted this to install by my desk because of all of the devices I need to charge and didn't want to deal with the power blocks. The install was easy and it seems to charging everything well, so I'm really happy with this.
Date published: 2019-07-23
Rated 5 out of
5
by
Jessbabe from
Works great!!
This is perfect for a family who needs to charge phones, tablets, and iPads. There no more juggling chargers, and being able to charge 4 devices at once keeps everyone happy. Installation was easy, and it’s an overall great product.
Date published: 2019-07-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the power output for each and combined usb in watts? For example, 12w, 18w etc. Thanks.
Um, yea, I already knew that. But I went and did the math myself. (Volts times amps equal watts). I came up with 11 watts per each 2 usb pairs. So if you are charging two devices, you may want to split them up, one on the top two, and one on the bottom two. Unfortunately the new iPhones like at least 16 to 18 watts.
Date published: 2022-12-08
The TM8USB4WCCV4 does not list a 120V amp rating. Is it safe to install on a 20amp breaker circuit?
All Devices can be supplied on a 15 or 20 amp circuit. If this doesn't make sense to you, you should have a licensed electrician install it.
Date published: 2022-01-29
Does the 4-port USB Charger use electricity even when nothing is plugged into it?
The idle draw on the USB receptacle is .0030 amp's.
Date published: 2022-01-29
Can I wire this to 12v DC power supply?
The USB outlet is rated for use with 120VAC only.
Date published: 2020-01-02
Will this charge my V20 ?
The TM8USB4WCC6 is compatible with USB 2.0 & 3.0 devices so it should work with your LG V20 device.
Date published: 2019-06-11
Does this have surge protection?
Thank you for your question regarding Legrand Quad USB outlet(Model # TM8USB4WCC6).
The quad 4.2A USB outlet does not provide any type of surge protection.
Date published: 2018-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1