TradeMaster® 15A 125V Tamper-Resistant External Pressure Plated Duplex Receptacle, Weather-Resistant
3232TREXWR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Save time and reduce the risk of improper wiring with the 15A Tamper-Resistant External Pressure Plated Duplex Receptacle. The external pressure plate expedites installation, requiring no need to loop the wire. It also provides additional space to easily fit larger wire gauge sizes, up to #10 wires. Also including tamper and weather* resistance, this model was designed for use in outdoor spaces.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
- External pressure plate enables faster installation by eliminating the need to loop wire
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Quality materials, durability and time-tested design
- Accepts CCA/copper wire
- Easy to find product marking to ensure compatibility and reduce job shutdown
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.
- Pairs with while-in-use weather-proof cover.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Weatherproof | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, Weather-Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498 | ||
| UPC Number | 785007503685 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 3.31 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | External Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Outdoor | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Specifications
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TREXWR | radiant Collection
Outdoor rated & CCA ready
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3232TREX | Pass and Seymour
External pressure plated
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39








