Discontinued - 60A Power Interrupting Connector, Metallic Yellow
26514
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Connector 4-Pole, 5W, 60A/600V with Metal Grip
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL498 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | PENDING |
Technical Information
Number of Wires | 5 | ||
Amperage | 60 A | ||
Number of Poles | 4-Way | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 600.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1