text.skipToContent text.skipToNavigation

radiant® Hospital Grade Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, USB Type A/C Outlet, Light Almond

2097HGTRUSBACLA radiant Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Provide superior safety and the convenience of built-in USB charging, with this first-of-its-kind outlet. Perfect for adding modern connectivity anywhere desired, even in the areas of hosptial and healthcare facilities where ground fault protection is required. This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter necessary. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
  • Rated for use in hospitals and healthcare facilities, this outlet offers superior durability and reliable ground fault protection. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
  • Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
  • Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
  • Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
  • Prevents the insertion of foreign objects while maintaining a discreet, invisible effect with patented, black "invisi-shutter" system. Meets NEC® Tamper-Resistant requirements
  • Installs quickly thanks to a redesigned side wire cavity for easier access
  • Can provide ground fault protection to downstream outlets through feed-thru wiring
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Finish Matte
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  E140596
cULus Listed  Yes
CSA File Number  CSA C22.2 No. 223, CSA C22.2 No. 42
Technical Information
Is Tamper-Resistant Yes
USB Amperage 2.1 A
Number of USBs 2
Number of Gangs 1
Amperage 20 A
Number of Poles Double Pole
Is Weather Resistant No
Indoor/Outdoor Indoor
Wattage 1875 W
Mounting Type Box
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;