LS Series CFL/LED/Incandescent 3-Way Slide Dimmer, Non-Preset, Black
LSCL453PBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.50 USD
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Features | Locator Light | ||
Switch Type | Push, Slider | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 1.74 in | ||
Product Depth US | 1.28 in | ||
Product Height US | 4.19 in |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way | ||
Wattage | 700 W | ||
Voltage | 120.0 V | ||
Load | CFL, Incandescent, LED | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Supporting Document
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you provide a list of ideally compatible LED bulbs, as your competitors (i.e. Lutron) do?
This dimmer is compatible with most CFL/LED dimmable bulbs (except 0-10V LED drivers).
Date published: 2024-03-28
Installed a Legrand LSCL 453P dimmer as a 3 way and also a single pole application on LED lights. Single pole works fine and dims well but as a 3 way on the same lights the dimmer won't dim although the switch part works fine.
Please contact Technical Support so they can troubleshoot the dimming issue with you.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-11-21
When dimmer switch is in the off position, the (4) LED lights in ceiling cans are illuminated with a very faint glow. The intensity adjustment has no effect on this glow which is evident at night with the lights off. Have confirmed correct common terminal
I would check your total wattage to confirm you are above the 10W minimum for this dimmer. You can also try adjusting the low end trim as described in step 7 of the instruction sheet(link attached). If that doesn't help, you may want to try a universal dimmer(like RH703PTUTC) designed to handle a larger range of types of LED's.
https://www.legrand.us/-/media/brands/passandseymour/resources/installation-instructions/lighting-controls/dimmers/341089dimmers.ashx
Date published: 2024-03-28
compatible bulbs?
Thank you for your question regarding Legrand LS TRADEMASTER® CFL/LED/INCANDESCENT SINGLE-POLE/3-WAY, PRESET DIMMER, WHITE(Model # LSCL453PW).
This dimmer is compatible with most CFL/LED dimmable bulbs (except 0-10V LED drivers).
Date published: 2020-03-29
Bazaarvoice SAP Hybris Integration Version 2.8.1