text.skipToContent text.skipToNavigation

LS Series CFL/LED/Incandescent 3-Way Slide Dimmer, Non-Preset, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$32.50 USD

Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
  • Single pole/3-way versions
  • Unique integrated single pole/3-way dimmer control
  • Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Features Locator Light
Switch Type Push, Slider
Number of Switches 1
Application Sector Residential
Standard cULus, RoHS
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.74 in
Product Depth US 1.28 in
Product Height US 4.19 in
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Bulb Compatibility CFL, Incandescent, LED
Number of Poles 3-Way
Wattage 700 W
Voltage 120.0 V
Load CFL, LED, Incandescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you provide a list of ideally compatible LED bulbs, as your competitors (i.e. Lutron) do?

Asked by: Jonathan
This dimmer is compatible with most CFL/LED dimmable bulbs (except 0-10V LED drivers).
Answered by: Legrand Technical Support
Date published: 2024-03-28

Installed a Legrand LSCL 453P dimmer as a 3 way and also a single pole application on LED lights. Single pole works fine and dims well but as a 3 way on the same lights the dimmer won't dim although the switch part works fine.

Asked by: Paul
Please contact Technical Support so they can troubleshoot the dimming issue with you. Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-11-21

When dimmer switch is in the off position, the (4) LED lights in ceiling cans are illuminated with a very faint glow. The intensity adjustment has no effect on this glow which is evident at night with the lights off. Have confirmed correct common terminal

Asked by: PiperV
I would check your total wattage to confirm you are above the 10W minimum for this dimmer. You can also try adjusting the low end trim as described in step 7 of the instruction sheet(link attached). If that doesn't help, you may want to try a universal dimmer(like RH703PTUTC) designed to handle a larger range of types of LED's. https://www.legrand.us/-/media/brands/passandseymour/resources/installation-instructions/lighting-controls/dimmers/341089dimmers.ashx
Answered by: Legrand Technical Support
Date published: 2024-03-28

compatible bulbs?

Asked by: Dugan
Thank you for your question regarding Legrand LS TRADEMASTER® CFL/LED/INCANDESCENT SINGLE-POLE/3-WAY, PRESET DIMMER, WHITE(Model # LSCL453PW). This dimmer is compatible with most CFL/LED dimmable bulbs (except 0-10V LED drivers).
Answered by: Legrand Technical Support
Date published: 2020-03-29
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LSCL453PW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT