text.skipToContent text.skipToNavigation

radiant® Interchangeable Face Cover, Red

radiant® Interchangeable Face Cover, Black is rated 4.5 out of 5 by 13.
  • y_2026, m_10, d_14, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_2, bvpage2n
  • co_hasreviews, tv_7, tr_6
  • loc_en_US, sid_RHKITRED, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT

$8.42 USD

Giving your space a makeover? Easily update the look of your radiant Registered incandescent or low voltage dimmer with an interchangeable face covers which snap right into place. Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Red
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
  • Compatible with radiant® incandescent or low voltage dimmers.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Red
Product Type Switch Cover
Material Polycarbonate
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
UPC Number 785007057430
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 1.75 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 1

Reviews

Rated 4 out of 5 by from Fits and looks great Glad I was able to get these from the manufacturer, price was great also, however the shipping I feel was outrageous for such a small item.
Date published: 2019-05-12
  • y_2026, m_10, d_14, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_2, bvpage2n
  • co_hasreviews, tv_7, tr_6
  • loc_en_US, sid_RHKITRED, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this product come in charcoal color?

Asked by: osdtexas
Charcoal is not a color finish that we offer but we do have it in Graphite
Answered by: Legrand Technical Support
Date published: 2019-09-12

Will this RHKITBKPCCV6 cover work with the RHCL453PW dimmer?

Asked by: mike
  • y_2026, m_10, d_14, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_RHKITRED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

You may also like...