text.skipToContent text.skipToNavigation

WattStopper® High Bay Lens for Wet Location Coverage 40ft Diameter at 20ft Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For wet locations, mid bay applications, the HBL3 pattern spreads over a 40’ diameter area at a height of 20’. This lens offers 360° coverage and are best suited for open area and aisleway coverage in high bay applications. This is a multi-cell, multi-tier Fresnel lens offers a high density coverage pattern.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 40’ diameter coverage when mounted at a 20’ height
  • Ideal for high ceiling open area and aisleway coverage in high bay applications
  • Multi-cell, multi-tier Fresnel lenses

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

why is the extender not IP65 same as the IP65 occ sensor?. The fixture manufacturer won't warranty the fixture if the extender is used because it is not IP65 rated and has holes in it.

Asked by: Anonymous
It would be best to contact tech support at 1-800-875-8585 option#3 so we can gather more inofrmation to further assist you.
Answered by: Tier 1 Tech Support
Date published: 2023-07-17
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HBL3W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT