Discontinued - 1-Gang, 1-Port Wall Plate, Brown
WP3401BR
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428025573 | ||
Country Of Origin | Taiwan, Province Of China | ||
Construction | Molded Plastic | ||
Application Sector | Residential | ||
Standard | ANSI/UL 1863, cULus, RoHS |
Technical Information
Cutout | 1 Keystone | ||
Thickness | 0.1 in | ||
Number of Gangs | 1 | ||
Orientation | Vertical |
Resources
Cutsheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the wp3401-xx ---- accept wp3476-xx connectors?
That wallplate accepts all OnQ keystones.
Date published: 2022-08-02
What is the length and width of the plate?
The wallplate dimensions are:
W 2.9375"
L 4.6875".
Date published: 2021-08-30
Bazaarvoice SAP Hybris Integration Version 2.8.1