text.skipToContent text.skipToNavigation

Discontinued - 10 PK 1 GANG WALL PLATE, 1-PORT, LA, REC SUB WP3401WH10

WP3401LA10 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WP3401WH10

The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
Color Light Almond
Pack Size 10-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner

Specifications

General Info
Product Line On-Q
Replaced by Part Number  WP3401WH10
UPC Number 804428025467
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Application Sector Residential
Standard ANSI/UL 1863, cULus, RoHS
Technical Information
Thickness 0.1 in
Number of Gangs 1

Resources

Product Image

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the wp3401-xx ---- accept wp3476-xx connectors?

Asked by: KF@BM
That wallplate accepts all OnQ keystones.
Answered by: Wiremold Tech Support
Date published: 2022-08-02

What is the length and width of the plate?

Asked by: PamG
The wallplate dimensions are: W 2.9375" L 4.6875".
Answered by: Legrand Technical Support
Date published: 2021-08-30
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP3401LA10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT