Toggle Switch Openings, One Gang, Ivory
SPJ1I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate Junior-Jumbo 1-Gang Toggle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 3.125 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.87 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Cutout | Toggle | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Exposed Screws |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1