Flexcor® Support Grips Service and Bus Drop, Locking Bale, Cable Diameter 0.41 - 0.56 in.
FC40LB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC40LB: Bus Drop, Closed Mesh, Locking Bale, Cable Diameter 0.41 - 0.56 inches, Bale Length 12-in, Mesh Length 5-in, Break Strength 1100 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Bus drop grips are used as cable support. They relieve any direct tension from the critical connection and absorb vibration and flexing.
- Bus drop grips are woven of galvanized steel wire.
- They are offered with either the single eye or locking bale attachment.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 12: Mesh Length: 5.0
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 67507 |
Technical Information
Maximum Cable Range | 0.41 in | ||
Minimum Cable Range | 0.56 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 1100 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1