Menu
Search
Menu
2" Rubber Grommet Pack for Plastic Enclosure (5)
Sorry! That combination does not exist.
$4.99USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Color: Black
Type: Enclosure
Construction Information
Material 1: Rubber
Dimensions
Depth (Metric): 12.5 mm
Depth (US): 0.492"
Height (Metric): 54 mm
Height (US): 2.13"
Width (Metric): 54 mm
Width (US): 2.13"
Primary Packaging Weight (Metric): 0.07 kg
Product Weight (Metric): 0.06kg
Product Weight (US): 0.13 lbs
Technical Information
Material: Rubber
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 118ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 60ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;