text.skipToContent text.skipToNavigation

Crimping Tool for Attaching Steel Stud Boxes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Crimping tool for attaching boxes to steel studs. Comes equipped with long and short anvils to meet mostinstallation requirements.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Application Sector Residential/Commercial
Standard UL Listed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How does the Ct1 crimping tool work, do you have a video for it.

Asked by: Anonymous
Hello, Unfortunately, we do not have an available video of how to utilize this tool. Please review the attached document that references installation instructions for part CT1. Best Regards, Technical Support
Answered by: Justin
Date published: 2022-11-28

no one seems to carry this: Crimping Tool for Attaching Steel Stud Boxes. Is there another recommended ct-1 tool for attaching P&S S118S50 SINGLE GANG PLASTIC OUTLET BOX that is readily available for the homeowner. ct-1 that i have seem like pliers

Asked by: chas
The CT-1 is currently in stock and can be ordered through any Legrand retailer/distributor. You can use the "where to buy" link to find them in your area: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2022-01-19
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CT1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT