text.skipToContent text.skipToNavigation

3.25-in Round Ceiling Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3 1/4-inch Round Ceiling Box with two captive mounting nails and four Auto/Clamps. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of high impact thermoplastic.
  • Includes exclusive Auto/Clamp feature.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Ceiling Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Fixture Rated
Installation Location Ceiling
Warranty Type 1-Year Limited Warranty
Standard Residential/Commercial
UPC Number 785007206890
Dimensions
Product Depth US 3.156 in
Product Volume US 18.0 cu in
Product Width US 3.25 in
Product Weight US 0.22 lb
Cubic Capacity 18 in³
Additional Information
Product Environmental Profile Yes
Technical Information
Box Shape Round
Cable Entry Side
Indoor/Outdoor Indoor
Mounting Type Bar Hanger
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;