text.skipToContent text.skipToNavigation

4-in Round Direct Mount Ceiling Fan Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ceiling Fan Box with Direct Mount. 24-Pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy installation. One #10 x 1 1/4 inch screw holds the box at rough in. Two factory-supplied #10 x 2 inch screws secure the fan or fixture through the box, directly to the joist.
  • UL Listed for fan and fixture support.
  • Mounts directly under a joist or on a joist cross member.
  • Impact-resistant Noryl means no ground wiring as with metal boxes.
  • Screw lock holds screws in box until needed. No lost hardware and no broken spiral saw bits.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Ceiling Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Fan Rated, Fixture Rated
Installation Location Ceiling
Number of Knockouts 1
Warranty Type 1-Year Limited Warranty
Standard UL listed
UPC Number 785007422238
Dimensions
Product Depth US 2.75 in
Product Volume US 16.0 cu in
Product Width US 4.0 in
Product Weight US 0.25 lb
Cubic Capacity 16 in³
Additional Information
Product Environmental Profile Yes
Technical Information
Box Shape Round
Cable Entry Back, Bottom, Top
Fan Rating 70 lb
Indoor/Outdoor Indoor
Mounting Type Direct Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the height of this item from top to bottom when installed on a ceiling joist?

Asked by: Patioman
Thank you for your inquiry. The total height for part number S116FAN is 2.768 inches.
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-04

Can I purchase the #10 x 2 inch screws fixture mounting screws separately from the mounting box from Legrand? We live in a new construction house that is 2 years old and some of the boxes installed are missing the fixture mounting screws.

Asked by: Brian
Thank you for your inquiry. Unfortunately, we do not sell the hardware kits separately for part number S116FAN. If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-10

How much fan weight will this box hold up without worry of breaking. 

Asked by: Carl
The S116FAN box has a 70LB fan rating.
Answered by: Legrand Technical Support
Date published: 2020-05-07

Will the S116FAN box if an old constructed house that has exactly 2" ceiling Joists?

Asked by: James
The s116Fan can be mounted in new work and old work systems. It is a ceiling fan box with direct mount. For additional support feel free to contact tech support at 1800 223 4185
Answered by: Legrand Technical Support
Date published: 2019-05-30
  • y_2026, m_8, d_19, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_S116FAN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT