text.skipToContent text.skipToNavigation

15A 120V/125V Combination Single-Pole Toggle Switch and Single Receptacle, White

120V 125V Combination Single Pole Switch and 15A Single Receptacle is rated 2.7 out of 5 by 3.
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_691W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT

Our standard Pass and Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • One-piece heat-treated triple-wipe brass power contacts.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin Mexico
Number of Receptacles 1
Number of Switches 1
Outlet Type Indoor
Package Quantity 1
Application Sector Residential/Commercial
Standard UL 498
Type Combination, Outlet, Switch
Dimensions
Product Width US 1.32 in
Product Depth US 0.94 in
Product Height US 4.06 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Is Tamper-Resistant No
Operating Cycles 3000
Actuator Toggle
Connection Side Wire
Amperage 15 A
Number of Poles Single Pole
Is Weather Resistant No
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Supply Voltage 120 V
Voltage 125.0 V
Connection Type Wired
Environmental Conditions Flammability: UL94 V2

Reviews

Rated 2 out of 5 by from Not sure what to say... I bought this and tried to install it....never had problems doing this sort of thing before....but could only get either the switch or the plug to work but not both at the same time. First of all, the instructions are a little strange. There are about 4-6 different switches on the instructions and combine that with 3 languages and I am sooo confused. Spent way too much time on a task that shouldn't have taken more than 10 minutes. Already emailed tech support.
Date published: 2018-09-17
Rated 1 out of 5 by from Lousy instructions If you are an electrician you don’t need the instructions. If not? You won’t understand them. I will never buy this brand again.
Date published: 2018-06-21
Rated 5 out of 5 by from Works great! As long as you know what you're doing, installing this combo switch is a cinch. If you don't know what you are doing, please hire an electrician before you burn down your house.
Date published: 2020-08-25
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_691W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Need help, I can't get the switch to work. Are there more detailed instructions?

Asked by: WallyK
Wire hot Black wire or Red on the Brass screw on the side where the two screw is tie together and the other black ore red wire to the brass screw on the side where you see a silver screw on the same side. To wire the outlet, you need a white (neu) wire to wire to the silver wire. Also hook the bare or green wire on the green screw.
Answered by: jgt480v
Date published: 2023-11-28
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_691W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT