TradeMaster® Junior Jumbo 2-Gang Nylon Wall Plate, Duplex Receptacle Opening, 1 Decorator Opening, Gray
TPJ826GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Wall Plate Jumbo 2-gang 1-duplex receptacle, 1-Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Trademaster Junior-Jumbo | ||
| Wall Plate Type | Combination, Decorator, Duplex Receptacle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007025804 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 5.0625 in | ||
| Product Width US | 5.125 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 2 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why aren't dimensions listed for this cover plate? Seems like one of the most important things to list, no? TPJ826W (Jumbo duplex-decora two gang wall plate)
The 2 Gang TradeMaster Jumbo plate dimensions are:
Width - 5.125"
Height - 5.0625"
Date published: 2022-02-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8ATCAA | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
