Combination Openings, 1 Toggle Switch and 1 Decorator, Two Gang, Brown
TP126
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Plate 2-Gang 1toggle 1 Decorator
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Brown | ||
| Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Wall Plate Type | Combination, Decorator, Toggle Switch | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007275339 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.6875 in | ||
| Product Width US | 4.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Cutout | Toggle and Decorator | ||
| Indoor/Outdoor | Indoor | ||
| Number of Gangs | 2 | ||
| Orientation | Horizontal | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS20AC3I | Pass and Seymour
Commercial Specification Grade Switch
