TradeMaster® 3-Gang Nylon Wall Plate, 2 Toggle Switch Openings, 1 Duplex Receptacle Opening, Brown
TP28
Pass and Seymour
TradeMaster® 3-Gang Nylon Wall Plate, 2 Toggle Switch Openings, 1 Duplex Receptacle Opening, Red is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Plate 3-Gang, 2-toggle, 1-duplex receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- High Impact resistant nylon face.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Brown | ||
| Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Combination, Duplex Receptacle, Toggle Switch | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007275124 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.6875 in | ||
| Product Width US | 6.563 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Rated 1 out of
5
by
John from
No delivery from the website
It's a great product as we have others like this. But the reason it gets 1 star is their website won't let me order it
Date published: 2019-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a black duplex duplex toggle 3 gang cover
Hello,
Currently, we offer the following colors for a Duplex, Duplex, and Toggle configuration.
SP182I - Ivory
SP182W - White
SP182 - Brown
SP182GRY - Gray
SP182LA - Light Almond
A custom stainless steel plate can be created and painted black in your requested configuration. Please get in touch with Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-10-23
Doing some research. Will be purchasing through "Menards." Do you make a wall plate with two switches and one duplex outlet in the color of gray?
Yes, we do and the model number is TP28GRY.
Date published: 2020-03-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP7LA | Pass and Seymour
Single Receptacle Openings, 1-Gang
