1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack, Light Almond
TPTE1LA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.87 USD
This single gang wall plate includes a modular four-conductor RJ11 telephone jack, providing a reliable and secure connection. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. This wall plate meets FCC Part 68 requirements, ensuring compliance with industry standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Jack, Wall Plate | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Mexico | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Preconfigured | ||
| Standard | UL 514 | ||
| UPC Number | 785007247664 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 4.68 in | ||
| Product Width US | 2.93 in |
Technical Information
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.35 in |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP13BK | Pass and Seymour
1G Blank Wall Plate
