text.skipToContent text.skipToNavigation

Discontinued - 1-Gang Pre-configured Wall Plate with Two RJ11 Discontinued - Telephone Jacks, Black

TPTE2BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Single gang, two modular four conductor RJ11 telephone jacks with wall plate.� Black.

Color Black
Number of Gangs 1 Gang
  • 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorator outline
  • Mar-resistant wall plate.
  • Wall plate dimension is Standard size.
  • Fits standard size single gang electrical box.
  • Meets FCC Part 68 requirements.

Specifications

General Info
Product Line On-Q
Color Black
UPC Number 785007247749
Country Of Origin Mexico
Wall Plate Type Preconfigured
Package Quantity 1
Application Sector Residential/Commercial
Standard UL 514
Technical Information
Thickness 0.9 in
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have this for RJ25?

Asked by: Dj_Nimbusus
For RJ25 you can use the WP3402WH wallplate and (2) WP3425WH phone jacks. https://www.legrand.us/search.aspx?q=wp3402wh https://www.legrand.us/search.aspx?q=wp3425wh
Answered by: Legrand Technical Support
Date published: 2020-03-20
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TPTE2BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 89ms
  • QUESTIONS, PRODUCT