text.skipToContent text.skipToNavigation

Modular Wall Mount Telephone Jack for Hanging Phones, White

WMTE14W On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$8.81 USD

Ensure reliable telephone connections with the Modular Wall Mount Telephone Jack, designed for hanging phones. This four-conductor modular jack provides a secure and stable connection, making it perfect for wall-mounted phone installations. The sleek white finish ensures a clean and professional look, seamlessly blending with your home or office decor.
Color White
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 100
  • High-impact thermoplastic face plate and back body.
  • Nickel-plated steel screw terminals.
  • Zinc-plated mounting lugs.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 785007061086
Dimensions
Product Depth US 0.35 in
Product Width US 4.7 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  135325
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;