Cast Weatherproof Toggle Switch Cover with Actuating Lever, Gray
CA1GL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cast Weatherproof Toggle Switch Cover with Actuating Lever, Mounts Directly Over Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Weatherproof Cover | ||
| Material | Cast Metals | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Weatherproof | ||
| Standard | cULus | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007264500 |
Dimensions
| Product Height US | 4.5 in | ||
| Product Length US | 4.5 in | ||
| Product Width US | 2.8 in | ||
| Product Weight US | 0.262 lb |
Technical Information
| Box Cover Position | Vertical | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPG2 | Pass and Seymour
Thermoplastic Weatherproof Covers for Flanged Inlet/Outlet
