Cast Weatherproof Decorator/GFCI Vertical Cover, Self-Closing, Bronze
CA26BRV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cast Weatherproof Cover Decorator or Ground Fault Circuit Interruptor Vertical, 1 Self Closing Lid, Bronze
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Bronze | ||
| Type | Weatherproof Cover | ||
| Material | Cast Metals | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Corrosion Resistant, Weatherproof | ||
| Standard | UL Listed | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007248067 |
Dimensions
| Product Depth US | 0.76 in | ||
| Product Height US | 4.7 in | ||
| Product Length US | 4.7 in | ||
| Product Width US | 2.95 in | ||
| Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143223 | ||
| cULus Listed | Yes |
Technical Information
| Box Cover Position | Vertical | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this cover have a lockable variant? If not, please suggest a similar low-profile variant.
The CA26GV weatherproof cover is not offered with a locking option. For additional assistance please contact our technical support team.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2025-02-13
Bought CA26GV recently and noticed the style changed from a box-like style to a more sculped look. Can you please provide a PCN (Product Change Notification) to explain the differences between the two styles so we can continue to Spec this part. 3379105
Can you help me with this part? I need compliance documentation to do a PPAP for CAT. Pass And Seymour Ca26-Gv Cover
Bazaarvoice SAP Hybris Integration Version 2.8.1
