text.skipToContent text.skipToNavigation

Cast Weatherproof Decorator/GFCI Horizontal Cover, Self-Closing, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cast Weatherproof Cover Decorator or Ground Fault Circuit Interruptor Horizontal, 1 Self Closing Lid
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of single gang covers for switches and GFCIs.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Heavy-duty die-cast zinc.
  • Stainless steel springs.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Color Gray
Type Weatherproof Cover
Material Cast Metals
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Weatherproof
Standard cULus
Cover Type Weatherproof
UPC Number 785007248364
Dimensions
Product Depth US 0.75 in
Product Height US 2.95 in
Product Length US 2.95 in
Product Width US 4.7 in
Product Weight US 0.4 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143223
cULus Listed  Yes
Technical Information
Box Cover Position Horizontal
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you replace the cover springs?

Asked by: Steve73
The spring hinges on this cover are not replaceable by hand. If the cover is still under warranty, contact our Technical Support team for assistance with getting it replaced. Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-06-15

Is there a CAD file associated with this product?

Asked by: Isaac TB
We have this 2D drawing showing the overall dimensions of the cover
Answered by: Legrand Technical Support
Date published: 2026-05-25
  • y_2026, m_8, d_13, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CA26GH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT