text.skipToContent text.skipToNavigation

2-Gang Cast Weatherproof Cover, 2 Duplex Receptacles, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Cover 2 Gang 2 Duplex Receptacle
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of two gang covers for switches, receptacles, GFCIs, and power outlets.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Heavy-duty die-cast zinc.
  • Stainless steel springs.
  • All covers have 2 self-closing lids.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Color Gray
Product Type Weatherproof Cover
Material Cast Metals
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin India
Features Weatherproof
Standard UL listed
Cover Type Weatherproof
UPC Number 785007264562
Dimensions
Product Height US 4.58 in
Product Length US 4.58 in
Product Width US 4.52 in
Product Weight US 0.68 lb
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;