Cast Weatherproof Cover Duplex Receptacle Horizontal, Gray
CA8GH
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover 1 Gang Duplex Receptacle Horizontal 2 Self Closing Lids, Bronze
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Weatherproof Cover | ||
| Material | Cast Metals | ||
| Finish | Matte | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Weatherproof | ||
| Standard | cULus | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007264340 |
Dimensions
| Product Height US | 2.8 in | ||
| Product Length US | 2.8 in | ||
| Product Width US | 4.56 in | ||
| Product Weight US | 0.38 lb |
Technical Information
| Box Cover Position | Horizontal | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the weatherproof integrity maintained when attatchment plug caps are inserted?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way

