text.skipToContent text.skipToNavigation

Cast Weatherproof Cover Duplex Receptacle Vertical, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Cover 1 Gang Duplex Receptacle Vertical 1 Self Closing Lid
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broad line of single gang covers for receptacles and power outlets.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Heavy-duty die-cast zinc.
  • Stainless steel springs.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Color White
Type Weatherproof Cover
Material Cast Metals
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Weatherproof
Standard UL Listed
Cover Type Weatherproof
UPC Number 785007264401
Dimensions
Product Depth US 0.76 in
Product Height US 4.67 in
Product Length US 4.67 in
Product Width US 2.91 in
Product Weight US 0.41 lb
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;