Weatherproof Cover for Flanged Inlet-Outlet
WPG1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Grade Weatherproof Lift Cover For Flanged Inlet/Outlet, 1.96-inch Diameter Opening to Accommodate 15/20A Straight Blade, 15A Turnlok Registered, 20403 Power Interrupter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unbreakable glass-filled polycarbonate construction to withstand years of job site abuse and harsh environmental exposure.
- Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
- Molded-in label area (2.8 sq. in.) for pre-printed or handwritten labels for identification of circuits, ratings and other application data.
- WPG1 and WPG2 have lockable bullnose for OSHA locktag/tagout compliance.
- Covers fit all competitive inlets and outlets.
- Tamper-proof hinge features permanent, locked-in pins for added security.
Specifications
General Info
| Color | Gray | ||
| Product Type | Weatherproof Cover | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Weatherproof | ||
| Standard | UL listed | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007065305 |
Dimensions
| Product Height US | 4.57 in | ||
| Product Length US | 4.57 in | ||
| Product Width US | 2.85 in | ||
| Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Technical Information
| Box Cover Position | Vertical | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Cutsheet
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WPG1 cover: does it fit with 250V weather resistant tamper resistant 20A single receptable WR5871TRGRY?
Thank you for the inquiry. Two sizes are available 1.96" (WPG1) and 2.32" (WPG2) diameters to cover 15A/20A Straight Blade and 15A/20A/30A Turnlok® devices. Covers fit all competitive flanged inlets and outlets.
Best Regards,
Technical Support
Date published: 2024-04-18
WPG1 Weatherproof Cover for Flanged Inlet/Outlet - Can you provide any test results or certification of UV resistance?
The specifications on our Nema Gray Polymer Plastic is attached.
Date published: 2019-11-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
