text.skipToContent text.skipToNavigation

While-In-Use Cover Extra Plate Kit, Gray, 20-Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plate Kit For 2 Gang While-In-Use Weatherproof Cover
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Comply with NEC 2005 Section 406.8(B)(1)for wet locations covers, and conforms to NEMA 3R.
  • Covers are self-closing as required by UL514C42.3.
  • Covers mount vertically or horizontally.
  • Body, cover, and plates made of polycarbonate.
  • Gasket made of closed cell foam, neoprene blend regular density, UL Rated HBF.
  • Mounting screws made of 302 stainless steel.
  • Single receptacle plate available in 1.405 inch and 1.595 inch openings.
  • Deep model available for 20A locking plugs.
  • Shallow covers accommodate up to 14/3 AWG extension cords.
  • New trigger latch opens easily with one finger.

Specifications

General Info
Color Gray
Product Type Device Cover
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007061727
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;