1-Gang Thermoset Wall Plate, 1 Duplex Receptacle Opening, Brown
SP8
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plastic Plate, single gang, duplex without line is molded of non-combustible mar-proof material. It is resistant to discoloration, grease, oil, solvent, and moisture. The seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Product Type | Wall Plate | ||
| Material | Thermoset Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Duplex Receptacle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007682250 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.75 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Strap Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where are all the specifications and information for the three different sizes? Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
See the attached for material information and size dimensions for our "SP" wallplates.
Date published: 2021-08-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3W | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch
