text.skipToContent text.skipToNavigation

Decorator Rotary DR Series Fan Speed Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Continuously Variable Preset Fan Speed Control
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slim design leaves more room in the box and makes installation faster and easier.

Specifications

General Info
Color White
Product Type Fan Speed Control, Wall Switch
Material Steel, Thermoplastic
Finish Matte
Application Sector Multi-Dwelling Unit, Residential
Product Family / Series / Group Rotary DR Series
Product Line Pass & Seymour
Country Of Origin China
Features Lighted, Variable Speed Fan Control
Number of Switches 1
Switch Type Rocker, Rotary
Warranty Type Limited Lifetime Warranty
Standard UL Listed
UPC Number 785007705744
Dimensions
Product Depth US 1.28 in
Product Height US 4.185 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Fan Speed Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 5A (Fan Control)
Load Type AC Fan Motor
Mounting Type Wall Box
Number of Poles 3-Way, Single Pole
Operating Cycles 100000
Preset Yes
Voltage 120 VAC
Wire Size #14 - #12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

we have a electrical contractor wanting to control 3 3 speed fans with DRSC53PWV. If the fans are in the high position will they hum?

Asked by: bob moser
This fan speed controller is NOT a "de-hummer" so it is possible the fans will hum.
Answered by: Legrand Technical Support
Date published: 2020-02-19
  • y_2026, m_10, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DRSC53PWV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT