Rotary Dual Fan Speed/Dimmer Control, Ivory
94315I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dual 3-Speed Fan Control with 1.5A 300W Dimmer
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Dimmer, Fan Speed Control, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Combination, Fan Control | ||
| Number of Switches | 2 | ||
| Switch Type | Rotary | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | RoHS, CSA Listed, UL Listed | ||
| UPC Number | 785007943153 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 4.675 in | ||
| Product Volume US | 26.297 cu in | ||
| Product Width US | 1.875 in | ||
| Product Weight US | 0.32 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 77105 |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Indoor Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.5A (FAN MOTOR), 120V 300W (Halogen), 120V 300W (Incandescent) | ||
| Load Type | Fan Motor, Incandescent | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Speed Range | Variable | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Need replace knobs for 94325W fan and light switch in light almond if possible. Are these available? Or another brand that will work?
Hi Cheryl,
The knobs are not available for purchase separately. Please reach out to our Technical Support team (844-957-3783) for additional assistance.
Date published: 2023-07-19
I need to replace the light knob on the 94315LA dimmer switch. Is this available as a replacement part?
Hello Lynn,
Unfortunately no, there is no replacement part number for that item. Please give us a call in Technical Support and we can try to assist you in sourcing a replacement knob.
Date published: 2022-11-30
How do I hook it up what wires go tovwhat
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT20AC3ISL | Pass and Seymour
PlugTail® Specification Grade 3-Way Illuminated 20A Toggle Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4046ARJ | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C210 | Wiremold
Wiremold C210 Cord Mate II Kit- Cable Concealer On Wall Cord Cover Raceway in Black, C210
