text.skipToContent text.skipToNavigation

Fluorescent Starter

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Glow switch starter without reset, 2 pins, 13, 30 and 40 watt.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Standard UL Listed
UPC Number 785007951851
Dimensions
Product Height US 1.5 in
Product Width US 0.84 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  7145
cULus ListingNumber  18108
cULus Listed  Yes
Technical Information
Wattage 30 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;