text.skipToContent text.skipToNavigation

Phenolic Medium Base Lampholder 4-Terminal 250V, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, phenolic, one-piece keyless, 4 terminals with Tamper-Resistant-drive screws, fits 3 1/4-inch and 4-inch boxes, with cage neck.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design. :

Specifications

General Info
Color White
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard UL listed
UPC Number 785007471205
Dimensions
Product Height US 2.28 in
Product Volume US 0.307 cu in
Product Length US 4.75 in
Product Width US 4.75 in
Product Weight US 51.443 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  1204
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, this socket looks like a two-piece. The top ring being removable, so a shade can be installed. Is it actually, or not?

Asked by: Adrian
As I am holding this socket in my hand now, I can assure you, it actually IS a two-piece socket. Please double check and correct your answer. So people know it can be used to hold a lampshade.
Answered by: Adrian
Date published: 2024-01-31

I am a designer and I was wondering if you have publicly available CAD (STL) diagram for this device.

Asked by: Tony
We do not have a CAD file available for this lampholder.
Answered by: Legrand Technical Support
Date published: 2020-11-30
  • y_2026, m_9, d_14, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_276WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT