Phenolic Medium Base Lampholder 4-Terminal 6-inch leads 250V, White
276WH6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Medium base, phenolic, one-piece keyless, 4 terminals with Tamper-Resistant-drive scews, fits 3 1/4-inch and 4-inch boxes, with cage necks, 6-inch Leads.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL listed | ||
| UPC Number | 785007471212 |
Dimensions
| Product Height US | 2.28 in | ||
| Product Length US | 4.75 in | ||
| Product Width US | 4.75 in |
Technical Information
| Amperage | 660 A |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20MBY | Pass and Seymour
Series 16 In-Line Connectors
