Single-Pole Combination Switch and Pilot Light, White
692WG
Pass and Seymour
Single-Pole Combination Switch and Pilot Light, Brown is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Single Pilot light, Combination Switch, 15A, 120/125As, White.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Combination | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Pilot, Switch | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL20 | ||
| UPC Number | 785007006117 |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 4.06 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Contact Configuration | N-O | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Operating Cycles | 30000 | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Rated 2 out of
5
by
Papa t240 from
692 wired as night light
The hot wire shows jumpered on both sides of switch and nuetral doesn’t touch switch in diagram. How does neutral get to the light to power it? See “wired as night light” picture.
Date published: 2023-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the pilot light come on with the switch in the on position?
Yes, a pilot lighted switch is designed to be illuminated when the circuit is ON.
Date published: 2025-09-21
is a burned out pilot light replaceable?
Bazaarvoice SAP Hybris Integration Version 2.8.1
