Double 3-way Combination Switch, 15A, 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Combination | ||
| Wall Plate Included | No | ||
| Number of Switches | 2 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL20 | ||
| UPC Number | 785007006155 |
Dimensions
| Product Depth US | 0.94 in | ||
| Product Height US | 4.06 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Contact Configuration | N-O | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way | ||
| Operating Cycles | 30000 | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120 VAC, 277 VAC |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you break off “break-off tab” on 693-if dual 3-way switch 693-oh?
Thank you for your inquiry. To provide further assistance with your request. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2025-02-14
does the 693g really have pilot light function. if so proove it
The 693IG is a combination of two 3way switches and does not have a Pilot Light function.
Date published: 2019-11-18
How do you break off “break-off tab” Pass & Seymour 693-if dual 3-way switch?
Where can I find the 693G in black?
Bazaarvoice SAP Hybris Integration Version 2.8.1
