text.skipToContent text.skipToNavigation

15A, 120V Trademaster® Self-Grounding/Single-Pole Toggle Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole Switch, Illuminated, 15A, 120 volts
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color White
Type Switch
Finish Satin
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Extra Long Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007256208
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Side Only
Requires Neutral Wire No
Wire Connection Type Push Wire
Indoor/Outdoor Indoor
Load Rating 15 A @ 120 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;