text.skipToContent text.skipToNavigation

North American TradeMaster Grounding Toggle Switch, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-way Switch, Grounded, 15A, 120 volts
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Side wire termination accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire

Specifications

General Info
Color Brown
Product Type Wall Switch
Material Thermoplastic
Finish Satin
Application Sector Hospitality, Residential
Product Family / Series / Group Trademaster
Product Line Pass & Seymour
Country Of Origin Vietnam
Features Extra Long Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 498
UPC Number 785007663044
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  140597
cULus ListingNumber  140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Push Wire
Indoor/Outdoor Indoor
Load Rating 15 A @ 120 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles 3-Way
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;