Trademaster® Grounding Toggle Switch, Black
664BKG
Pass and Seymour
Trademaster® Grounding Toggle Switch, Ivory is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four-Way Switch, Grounded Terminals, 15 amps, 120 volts, Brown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Extra Long Strap | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL20 | ||
| UPC Number | 785007664065 |
Dimensions
| Product Depth US | 1.09 in | ||
| Product Height US | 4.195 in | ||
| Product Width US | 1.25 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 17446 | ||
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Push Wire | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 4-Way | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120.0 V |
Resources
Specifications
Supporting Document
Sell Sheet
Product Environmental Profile
Cutsheet
Reviews
Rated 1 out of
5
by
Kosta from
This is bad product
Have installed lots of these and almost half of them have issue with loose contacts eather during installation or call backs few months latter. Housing material is very brittle and you have to tight the screws with caution if not the housing will break as you throw the switch. Really think that Legrand needs to reengineer this switch and use better jousing. Their other toggle single pole and 3 w switches are solid and no issues
Date published: 2024-04-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
