text.skipToContent text.skipToNavigation

Trademaster® Grounding Toggle Switch, Light Almond

Trademaster® Grounding Toggle Switch, Ivory is rated 1.0 out of 5 by 1.
  • y_2026, m_11, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_664LAG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT

Four-Way Switch, Grounded Terminals, 15 amps, 120 volts, Brown.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
  • Tri-drive ground, terminal, and mounting screws.
  • Easy-access green hex head ground screw.
  • For covering patents, see www.legrand.us/patents.
  • Side wire termination accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire

Specifications

General Info
Color Light Almond
Product Type Wall Switch
Material Thermoplastic
Finish Satin
Application Sector Hospitality, Residential
Product Family / Series / Group Trademaster
Product Line Pass & Seymour
Country Of Origin Mexico
Features Extra Long Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 498
UPC Number 785007664225
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17446
cULus ListingNumber  140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Push Wire
Indoor/Outdoor Indoor
Load Rating 15 A @ 120 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Wall Box
Number of Gangs 1
Number of Poles 4-Way
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120.0 V

Reviews

Rated 1 out of 5 by from This is bad product Have installed lots of these and almost half of them have issue with loose contacts eather during installation or call backs few months latter. Housing material is very brittle and you have to tight the screws with caution if not the housing will break as you throw the switch. Really think that Legrand needs to reengineer this switch and use better jousing. Their other toggle single pole and 3 w switches are solid and no issues
Date published: 2024-04-23
  • y_2026, m_11, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_664LAG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;