text.skipToContent text.skipToNavigation

1-Gang Blank Cover, Brushed Aluminum

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Blank Aluminum Cover With Gasket and Screws
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for both interior and exterior applications.
  • Universal aluminum mounting plates.
  • Gray, bronze and white models have baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.

Specifications

General Info
Color Aluminum
Type Weatherproof Cover
Material Aluminum
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Corrosion Resistant, Weatherproof
Standard UL Listed, CSA
Cover Type Weatherproof
UPC Number 785007116205
Dimensions
Product Height US 4.633 in
Product Length US 4.633 in
Product Width US 2.875 in
Product Weight US 0.08 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  143223
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Both
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi!! Is available in magnesium color?

Asked by: zenaida
No We do not have a blank plate in the Adorne collection. You can order the Magnesium Wall plate and Get 2 of our Half sized blanks that will fill that opening. 1 of these wallplates https://www.legrand.us/search.aspx?q=awp1g2mg6 2 of these blanks https://www.legrand.us/search.aspx?q=aabk1m4
Answered by: Legrand Technical Support
Date published: 2018-07-25
  • y_2026, m_8, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WPB1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT