text.skipToContent text.skipToNavigation

Outdoor Lamp Cluster Cover for Single Gang Box, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Rectangular Cluster Cover, 3 Hole 1/2-in, Bronze
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of rectangular and round covers.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Kits available combining fixtures, lamp covers, and accessories.

Specifications

General Info
Color Gray
Type Weatherproof Cover
Material Aluminum
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Weatherproof
Standard UL listed
Cover Type Weatherproof
UPC Number 785007116236
Dimensions
Product Depth US 1.016 in
Product Height US 4.625 in
Product Width US 2.875 in
Product Weight US 0.436 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  164185
Technical Information
Box Cover Position Horizontal
Indoor/Outdoor Both
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;