4-in Round Outdoor Cluster Cover, Gray
WPRB13
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 4-inch Round Outdoor Cluster Cover, Blank 3 Hole 1/2-in With Gasket and Screws, Bronze
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Weatherproof Cover | ||
| Material | Aluminum | ||
| Finish | Matte | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Corrosion Resistant, Weatherproof | ||
| Standard | UL listed | ||
| Cover Type | Weatherproof | ||
| Cover Shape | Round | ||
| UPC Number | 785007117110 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.36 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 164185 |
Technical Information
| Box Cover Position | Horizontal | ||
| Indoor/Outdoor | Both | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 3 |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPB33 | Pass and Seymour
3 Hole 3/4-in, 18.5 Cu. In.
