Momentary Contact Switch, Ivory
1091I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Low Voltage Momentary Contact Switch, 3A 24VAC/VDC, Despard Interchangeable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Wall Switch | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Switch Type | Momentary | ||
| Standard | UL listed | ||
| UPC Number | 785007200157 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 1.69 in | ||
| Product Width US | 0.88 in |
Technical Information
| Amperage | 3 A | ||
| Indoor/Outdoor | Indoor | ||
| Operating Cycles | 100000 | ||
| Voltage | 24.0 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, I’m trying to replace a Douglas 2 wire low voltage switch (WR8001-82), I tried to replace with a regular momentary switch which didn’t work, I wonder if this one would?
Hello,
Thank you for your inquiry! The 1091 is a low voltage momentary contact switch rated for 3A, 24V (AC/DC) similar to the device you noted. If you'd like to discuss your application further, feel free to give us a call.
Thank you!
Date published: 2023-12-11
We purchased a momentary switch # 1091-w, is there a wallplate and a box or a wallplate to attach to a decive box that exists to install this switch?
This is a despard device so you would need a despard plate (K1W) with mounting strap.
Date published: 2023-04-21
I'm looking for SPDT momentary (center off) switches to be used with old GE RR7 low voltage relays. The Despard switch p/n 1091W appears to be a possible solution as it has 3 contacts. But the specifications are not clear. Are these SPDT Center Off ?
Yes, the Despard 1091W is the correct switch for your application.
Date published: 2022-10-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT5362GRYSP | Pass and Seymour
Device offers increased transient protection, reliability and protection notification. Audible Alarm with LED Indicator, available in eight colors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR8200BLSP | Pass and Seymour
Device offers increased transient protection, reliability and protection notification. Audible Alarm with LED Indicator, available in seven colors.
